obsolete

VB0A1M2CN24E1

Vertical Power Outlet Unit

The dual 30A, 120V vertical power strip in black has 24 NEMA 5-20R receptacles per circuit. It features two 20A double-pole magnetic breaker on-off switches with integral switch guard and two 10' (3m) power cords with NEMA L5-30P twist-lock plugs. It is UL and c-UL listed and measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). The breaker doghouse adds 1.44 (87.4mm) to the overall depth. It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

120V - Single Phase

Plug Type

(2) NEMA L5-30P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

24

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341557

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (24) 5-20R Power Outlet Unit - VB0A1M2CN24E1

US English

Related Products