obsolete

VB0A1P3BN24E1

Vertical Power Outlet Unit

The 30A, 120V three-phase wye vertical power strip in black has 24 NEMA 5-20R receptacles. It features three 20A double-pole magnetic breaker on-off switches with integral switch guard and a 10' (3m) power cord with a NEMA L21-30P twist-lock plug. It is UL and c-UL listed and measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). The breaker doghouse adds 1.44 (87.4mm) to the overall depth. It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase WYE

Plug Type

NEMA L21-30P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

24

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A/3 Phase WYE

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332313

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (24) 5-20R Power Outlet Unit - VB0A1P3BN24E1

US English

Related Products