obsolete

VB0A1P3BN30P1

Vertical Power Outlet Unit

The 30A, 120V three-phase wye vertical power strip in black has 24 IEC C-13 and six IEC C-19 receptacles. It features three 20A double-pole magnetic breaker on-off switches with integral switch guard and a 10' (3m) power cord with a NEMA L21-30P twist-lock plug. It is UL and c-UL listed and measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase WYE

Plug Type

NEMA L21-30P

Output Voltage

120V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A/3 Phase WYE

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332371

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

Vertical Mixed (24) C-13 & (6) C-19 Power Outlet Unit - VB0A1P3BN30P1

US English

Related Products