VB0B1N3BN12J1

Vertical Power Outlet Unit

The 30A, 208V three-phase delta vertical power strip in black has 12 NEMA L6-20R receptacles. It features three 20A double-pole magnetic breaker on-off switches with integral switch guard and a 10' (3m) power cord with a NEMA L15-30P twist-lock plug. It is UL and c-UL listed and measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). The breaker doghouse adds 1.44 (87.4mm) to the overall depth. It is sold individually.

Specifications

CE Compliant

No

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase Delta

Plug Type

NEMA L15-30P

Output Voltage

208V

Receptacle Type

NEMA L6-20R

Total Number of Outlets

12

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A/3 Phase Delta

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332377

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

Vertical (12) L6-20R Power Outlet Unit - VB0B1N3BN12J1

US English

Related Products