VB0D2B4CM48M1

Vertical Power Outlet Unit

The 32A, 230V single-phase vertical power strip in black has 48 IEC C-13 receptacles. It features four 16A single-pole magnetic breaker on-off switches with integral switch guard and dual 10' (3m) power cords with an IEC 60309 - 2P+ E pin in-sleeve connector. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 66.3H x 3.4W x 2.0D (1683mm x 89mm x 51mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

(2) IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13

Total Number of Outlets

48

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

3.50

Width (mm)

88.9

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

32A

Cable Length

3

Length (In.)

71.50

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341031

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Part Drawings

Vertical (49) C-13 Power Outlet Unit - VB0D2B4CM48M1

US English

Related Products