VB0D2J0AA20M1

Vertical Power Outlet Unit

The 16A, 230V vertical power strip in black has 20 IEC C-13 receptacles. It features a C-20 power inlet with retaining clamp included. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

Cordless C-20 Inlet

Output Voltage

230V

Receptacle Type

IEC C-13

Total Number of Outlets

20

Depth (In.)

1.61

Depth (mm)

40.9

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

1.61

Width (mm)

40.9

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

16A

Length (In.)

68.00

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343414

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4181

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical 16A, 230V, Single Phase PDU: VB0D2J0AA20M1

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products