VB0D2P3BN30P1

Vertical Power Outlet Unit

The 32A, three-phase wye 230V output/400V input vertical power strip in black has 24 IEC C-13 and six IEC C-19 receptacles. It features three 16A double-pole magnetic breaker on-off switches with integral switch guard and a 10' (3m) power cord with an IEC 309 3P+N+ E pin in-sleeve connector. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

32A/3 Phase WYE

Cable Length

3

Length (In.)

71.50

UL Recognized

No

Voltage

230/400V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341036

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (24) C-13 & (6) C-19 Power Outlet Unit - VB0D2P3BN30P1

US English

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Related Products