VB1A1M2BM12EW

Vertical Power Outlet Unit

The dual 30A, single-phase 120V vertical power strip in white has 12 NEMA 5-20R receptacles. It features two 20A single-pole magnetic breaker on-off switches with integral switch guard, a red LED current monitor, and a 10' (3m) power cord with a NEMA L5-30P twist-lock plug. It is UL and c-UL listed and measures 66.2H x 2.0W x 2.0D (1683mm x 51mm x 51mm). The breaker doghouse adds 1.44 (87.4mm) to the overall depth. It is sold individually.

Specifications

Amps

30A

Cable Length

2

Color

Black

Current Rating (Amps)

30A

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Input Power Range (kW)

1.0-5.0kW

Input Voltage

120V - Single Phase

Length (In.)

71.50

Monitoring

Local Meter

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

120V

Plug Type

NEMA L5-30P

Rack PDU Type

Basic Rack PDU with Local Meter

Receptacle Type

NEMA 5-20R Duplex

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

Total Number of Outlets

12

UL Recognized

Yes

Voltage

120V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Metered 30A, 120V, Single Phase PDU: VB1A1M2BM12EW

US English

Related Products