obsolete

VB1A1M2CN24E

Vertical Power Outlet Unit

The vertical power strip in black has 24 NEMA 5-20R receptacles. It features a metered power outlet unit and is sold individually.

Specifications

Mount Orientation

VERTICAL

Plug Type

NEMA L5-30P

Amperage (A)

60

Receptacle Type

NEMA 5-20R

Number of Rack Spaces

0

Overall Depth (In.)

51

Overall Height (In.)

6

Overall Width (In.)

8

Surge Suppression

No

Color

Black

Amps

60A

CE Compliant

YES

Length (In.)

71.50

Monitoring

Aggregate Current Monitoring

Number of Outlets

24

Rack PDU Type

Current Monitored Rack PDU

Remote Outlet Switching

No

UL Recognized

No

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396024

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9861

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (24) 5-20R Metered Power Outlet Unit: 09V098DF

US English

Related Products