VB1B1L4CN48M1

Vertical Power Outlet Unit

The 30A, 208V vertical power strip in black has 48 IEC C-13 receptacles. It features four 20A double-pole magnetic breaker on-off switches with integral switch guard, two red LED current monitors, and dual 10' (3m) power cords with NEMA L6-30P twist-lock plugs. It is UL and c-UL listed and measures 66.3H x 3.5W x 2.0D (1683mm x 89mm x 51mm). The breaker doghouse adds 1.44 (87.4mm) to the overall depth. It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

(2) NEMA L6-30P

Output Voltage

208V

Receptacle Type

IEC C-13

Total Number of Outlets

48

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

3.50

Width (mm)

88.9

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357185

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.0723

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Vertical Distribution Outlet Unit: PCSP05--WW-ENG

US English

Part Drawings

Vertical (48) C-13 Metered Power Outlet Unit - VB1B1L4CN48M1

US English

Related Products