VB1D2B4CM48M1

Vertical Power Outlet Unit

The 32A, 230V vertical power strip in black has 48 IEC C-13 receptacles. It features four 16A single-pole magnetic breaker on-off switches with integral switch guard, a red LED current monitor, and dual 10' (3m) power cords with IEC 60309 - 2P+ E pin in-sleeve connectors. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 66.3H x 3.4W x 2.0D (1683mm x 89mm x 51mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

(2) IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13

Total Number of Outlets

48

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

3.50

Width (mm)

88.9

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

32A

Cable Length

3

Length (In.)

71.50

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341032

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (48) C-19 Metered Power Outlet Unit - VB1D2B4CM48M1

US English

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Related Products