GM-A0255BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical 30 Amp, 208V, Delta, 24 IEC C-13 and 6 IEC C-19 receptacles, NEMA L15-30P plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).

Specifications

Overall Width (In.)

2.5

Overall Width (mm)

64

Overall Height (In.)

70

Overall Height (mm)

1778

Color

Black

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Yes

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Amperage (A)

30

Input Voltage (V)

208

Plug Type

NEMA L15-30P

Number of Outlets

24

Output Voltage (V)

208

Receptacle Type

24 IEC C-13/6 IEC C-19

Overall Depth (In.)

2.36

Overall Depth (mm)

60.0

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Number of Rack Spaces

0

Surge Suppression

No

Amps

30

Voltage Type

Single Phase

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302441

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

SZ Gateway-Enabled M Series Rack PDU User Manual

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Part Drawings

SmartZone Gateway-Enabled M Series Rack PDU PUGM-A0255BL--ENG

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products