GM-A0261BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 60 Amp, three phase Delta, 208 V/208 V, IEC 60309 - 9H 3P+E BLUE, Breaker-20A, LCD display, 10/100 RJ-45 Ethernet port with up to 12 RJ45 remote environmental ports, Watertight, Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

Specifications

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Yes

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Watertight

Output Voltage

208V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

24

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

3.25

Width (mm)

82.0

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

60

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302438

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

SZ Gateway-Enabled M Series Rack PDU User Manual

US English

Part Drawings

SmartZone Gateway-Enabled M Series Rack PDU PUGM-A0261BL--ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Related Products