GM-A0274BL

Power Outlet Units

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, horizontal 1RU, 30 A, single phase, 208V, 6 IEC C-13 and 2 IEC C-19 locking receptacles, NEMA L6-30P plug, LCD display, with Serial port for connection to Gateway. Dimensions: 1.73"H x 17.0"W x 8.84"D (44mm x 432mm x 225mm).

Specifications

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

6 IEC C-13 Locking/2 IEC C-19 Locking

Total Number of Outlets

8

Depth (In.)

8.84

Depth (mm)

224.5

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

None

Tool-Less Button Spacing (mm)

None

No. of Rack Spaces

1

Surge Suppression

No

Amps

30

BMEcat - Halogen Free

true

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498309950

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Smartzone Gateway Enabled GM Series Rack PDU: AA0274CP-DC

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZoneā„¢ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Related Products