GM-A0301BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU, vertical power strip, 30A, three phase Delta, 208V, (18) C-13 locking and (6) C-19 locking receptacles, 10' (3M) input cord. Dimensions: 70.0"H x "2.4W x "2.4D (1778mm x 64mm x 60mm).

Specifications

CE Compliant

Yes

Color

Black

Depth (In.)

2.40

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

No. of Rack Spaces

0

Product Type

Power Outlet Units

UL Listed

Yes

Width (In.)

2.50

Width (mm)

64.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305614295

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Part Drawings

SMARTZONE GATEWAY-ENABLED M SERIES RACK PDU GM-A0301BL

US English

Related Products