GM-A0307BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU, horizontal, (6) locking C13& (2) locking C19, gateway enabled monitoroed 230V /32A / single phase PDU, 10' (3M) input cord. Dimensions: 1.72"H x 18.9"W x 8.8"D (44mm x 480mm x 224mm).

Specifications

CE Compliant

Yes

Color

Black

Depth (In.)

8.80

Depth (mm)

224.0

Height (In.)

1.70

Height (mm)

44.0

No. of Rack Spaces

0

Product Type

Power Outlet Units

UL Listed

Yes

Width (In.)

18.90

Width (mm)

480.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305610828

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SMARTZONE GATEWAY-ENABLED GM SERIES RACK PDU GM-A0307BL

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Related Products