GMPO-A0278BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU for aggregate and per outlet power monitoring, vertical 1RU, 16 A, three phase, 230V, 18 IEC C-13 and 6 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

Specifications

Amps

16

CE Compliant

Yes

Color

Black

Current Rating (Amps)

16A

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1178.0

Input Power Range (kW)

5.0-10.0kW

Input Voltage

230V - Single Phase

Monitoring

Aggregate and Per Outlet Current Monitoring

Mount Orientation

Vertical

No. of Rack Spaces

None

Output Voltage

230V

Plug Type

IEC 60309-6H 2P+E plug

Rack PDU Type

Monitored Per Outlet Rack PDU

Receptacle Type

18 IEC C-13/6 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

1644.6

Tool-Less Button Spacing (mm)

1644.6

Total Number of Outlets

24

UL Listed

No

Width (In.)

2.50

Width (mm)

63.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300258

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ Gateway-Enabled MPO Series Rack PDU: PVSP117--SA-ENG

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Part Drawings

Smartzone Gateway Enabled MPO Series Rack PDU: AA0278CP-DC

US English

Related Products