GMPO-A0295BL

Power Outlet Units

SmartZone™ Gateway-Enabled vertical power strip, 32A, three phase WYE, 230/400V, (18) C-13 locking and (6) C-19 locking receptacles, IEC 60309-6H, 3P+N+E red splash-proof plug, 10' (3M) input cord, (6) magnetic single pole 16A breakers. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm).

Specifications

CE Compliant

Yes

Color

Black

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1178.0

No. of Rack Spaces

None

UL Listed

No

Width (In.)

2.50

Width (mm)

63.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305603571

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Smartzone Gateway Enabled MPO Series Rack PDU: AA0295CP-DC

US English

Specification Sheets

SmartZone™ Gateway-Enabled MPO Series Rack PDU: PVSP117--SA-ENG

US English

Related Products