GMS-A0279BL

Power Outlet Units

SmartZone Gateway-Enabled Rack PDU for aggregate power monitoring with switching, vertical 1RU, 32 A, three phase, 230V/400, 12 IEC C-13 and 12 IEC C-19 locking receptacles, IEC 60309-6H 3P+N+E plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

Specifications

Amps

32

CE Compliant

Yes

Color

Black

Current Rating (Amps)

32A

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1178.0

Input Power Range (kW)

>20.0kW

Input Voltage

230V/400V - Three Phase

Monitoring

Aggregate Power Monitoring with Switching

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

230V/400V

Plug Type

IEC 60309 - 6H 3P+N+E plug

Rack PDU Type

Aggregate Power Monitoring with Switching Rack PDU

Receptacle Type

12 IEC C-13/12 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Total Number of Outlets

24

UL Listed

No

Width (In.)

2.50

Width (mm)

63.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498300263

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZoneā„¢ Gateway-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching): PVSP118--WW-ENG

US English

Part Drawings

Smartzone Gateway Enabled MS Series Rack PDU PUGMS-A0279BL--ENG

US English

Related Products