GMS-A0281BL

Power Outlet Units

SmartZone Gateway-Enabled Rack PDU for aggregate power monitoring with switching, vertical 1RU, 32 A, single phase, 230V, 18 IEC C-13 and 6 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

Specifications

Amps

32

CE Compliant

Yes

Color

Black

Current Rating (Amps)

32A

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1178.0

Input Power Range (kW)

5.0-10.0kW

Input Voltage

230V - Single Phase

Monitoring

Aggregate Power Monitoring with Switching

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

230V

Plug Type

IEC 60309 - 6H 2P+E plug

Rack PDU Type

Aggregate Power Monitoring with Switching Rack PDU

Receptacle Type

18 IEC C-13/6 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Total Number of Outlets

24

UL Listed

No

Width (In.)

2.50

Width (mm)

63.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301727

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ Gateway-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching): PVSP118--WW-ENG

US English

Part Drawings

Smartzone Gateway Enabled MS Series Rack PDU: AA0281CP-DC

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Related Products