GMSPO-A0286BL

Power Outlet Units

SmartZone Gateway-Enabled Rack PDU for aggregate and per outlet power monitoring with switching, horizontal 1RU, 30 A, single phase, 208V, 12 IEC C-13 and 4 IEC C-19 locking receptacles, NEMA L6-30P plug, LCD display, with serial port for connection to Gateway. Dimensions: 1.73"H x 17.0"W x 8.84"D (44mm x 432mm x 225mm).

Specifications

Amps

30

CE Compliant

Yes

Color

Black

Current Rating (Amps)

30A

Depth (In.)

8.84

Depth (mm)

224.5

Height (In.)

1.72

Height (mm)

43.7

Input Power Range (kW)

1.0-5.0k

Input Voltage

208V - Single Phase

Monitoring

Monitored and Switched Per Outlet Rack PDU

Mount Orientation

Horizontal

No. of Rack Spaces

1

Output Voltage

208V

Plug Type

NEMA L6-30P plug

Rack PDU Type

Monitored and Switched Per Outlet

Receptacle Type

12 IEC C-13/4 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

None

Tool-Less Button Spacing (mm)

None

Total Number of Outlets

16

UL Listed

No

Width (In.)

17.00

Width (mm)

431.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301729

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6415

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ Gateway-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP121--WW-ENG

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Part Drawings

Smartzone Gateway Enabled MSPO Series Rack PDU: AA0286CP-DC

US English

Related Products