GMSPO-A0292BL

Power Outlet Units

SmartZone Gateway-Enabled Rack PDU for aggregate and per outlet power monitoring with switching, vertical 1RU, 20 A single phase, 208V, 18 IEC C-13 and 6 IEC C-19 receptacles, NEMA L6-20P plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

Specifications

Amps

20

CE Compliant

Yes

Color

Black

Current Rating (Amps)

20A

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Input Power Range (kW)

1.0-5.0k

Input Voltage

208V - Single Phase

Monitoring

Monitored and Switched Per Outlet Rack PDU

Mount Orientation

Vertical

No. of Rack Spaces

None

Output Voltage

208V

Plug Type

NEMA L6-20P plug

Rack PDU Type

Monitored and Switched Per Outlet

Receptacle Type

18 IEC C-13/6 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Total Number of Outlets

24

UL Listed

No

Width (In.)

2.50

Width (mm)

63.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498302936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Smartzone Gateway Enabled MSPO Series Rack PDU: AA0292CP-DC

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZoneā„¢ Gateway-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP121--WW-ENG

US English

Related Products