obsolete

RMSP2T2POB20

IMS Hardware

SmartZone™ Rack Energy Kits with Rack PDUs monitor power consumption and energy conditions on a per rack basis. Kit includes (2) 30A Single Phase Vertical SmartZone™ Rack PDUs 120V 20xC13, 4xC19, 2x20A MCBs L5-30P Input Plug, Monitor only, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords and (2) temperature sensors.

Specifications

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

59.5

Overall Height (mm)

1511.3

Length (In.)

84

Length (mm)

2133.6

Overall Length (In.)

84.00

Overall Length (mm)

2133.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334675

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.6793

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Catalogs

SmartZone Device Catalog

US English

Specification Sheets

SmartZone Rack PDU

US English

Specification Sheets

SmartZone Temperature Sensor: PVSP102--WW-ENG

US English

Part Drawings

RMSP2T2POB20

US English

Brochures

SmartZone Rack Energy Kits: RKCB32--SA-ENG

US English

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-CHI

US English

Related Products