P06B50M

Horizontal Basic Power Distribution Unit

The 30A, 208V horizontal 3 Phase WYE PDU has (6) C19 receptacles, a 10' (3m) power cord with a NEMA L21-30P plug, and measures 1.7"H x 17.5"W x 7.8"D (43.2mm x 444.5mm x 198.1mm). UL Listed. Color: Black

Specifications

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

30A

Depth (In.)

7.80

Depth (mm)

198.1

Height (In.)

1.70

Height (mm)

43.2

Input Voltage

208V - 3 Phase WYE

Monitoring

None

Mount Orientation

Horizontal

No. of Rack Spaces

1

Output Voltage

208V

Plug Type

NEMA L21-30P

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

6

UL Listed

Yes

Voltage

208V

Width (In.)

17.50

Width (mm)

444.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626347

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic Series PDU: P06B50M-DC

US English

Selection Guides

Basic PDU Pocket Guide: PVCB09--SA-ENG

US English

Flyers

Basic PDU:PUFL03--SA-ENG

US English

Specification Sheets

Basic Power Distribution Units (PDUs): PUSP26--SA-ENG

US English

Related Products