P06D18M

Horizontal Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Input (MI Series) Rack PDU, 50 A 3-Phase, 208V, (6) C19 receptacles, Hubbell CS8365C plug and measures 1.713"L x 17.461"W x 7.8"D (43.2mm x 444.5mm x 198.1mm). Color: Black

Specifications

Amperage (A)

40

Input Voltage (V)

208

Output Voltage (V)

208

Plug Type

CS-8365C

Receptacle Type

IEC C19

Overall Width (In.)

17.46

Overall Width (mm)

444.5

Overall Depth (In.)

10.6

Overall Depth (mm)

269.7

Overall Height (In.)

1.71

Overall Height (mm)

43.2

Tool-Less Button Spacing (In.)

5

Tool-Less Button Spacing (mm)

127

Number of Outlets

6

Number of Rack Spaces

1

Standards Met

UL Certified

CE Compliant

No

Cord Length (ft.)

10

Cord Length (m)

3

Number of Plugs

6

Phase

Three Phase

Protection Features

Double Pole

Rack PDU Type

Monitored Input

Remote Outlet Switching

No

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631708

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

SmartZone™ G5 iPDU Pocket Guide (North America)

US English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (International)

UK English

Installation Documents

SmartZone G5 PDU User Manual

US English

Part Drawings

Monitored Input Part Drawing : P06D18M_DC

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Related Products