P06D19M

Horizontal Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Input, MI, 60A 208V, Horizontal Intelligent Power Distribution Unit has (6)C19, a 3M (10') Power Cord with a IEC 60309 3P+E 9h 60A plug and measures 1.7 H x 17.5 W x 10.6 D inches, UL Certified. Color: Black

Specifications

Amps

60

CE Compliant

No

Cable Length

3

Catalog Item

Yes

Color

Black

Content Ready For Web

Yes

Current Rating (Amps)

48

Depth (In.)

10.60

Depth (mm)

269.7

Height (In.)

1.70

Height (mm)

43.5

Input Voltage

208V

Keywords

G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Monitored Input

Mount Orientation

Horizontal

No. of Rack Spaces

1U

Note

UL Certified

Output Voltage

208V

Plug Type

IEC 60309 3P+E 9h 60A

Product Group Assignment

PDUs

Product Type

Horizontal Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(6)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

5.00

Tool-Less Button Spacing (mm)

127.0

Total Number of Outlets

6

UL Listed

Yes

UNSPSC

39121031

Voltage

208V

Width (In.)

17.50

Width (mm)

443.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631720

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products