P06D39M

Horizontal Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Input, Horizontal, 32 Amp 230 Volt, Intelligent Rack PDU has (6)C19, a 3M (10') Power Cord with a IEC 60309 3P+N+E 6h 32A plug and measures 43.5102 H x 443.5094 W x 269.748 D mm, CE Approved. Color: Black

Specifications

Amps

32

Brand Name

Panduit

CE Compliant

Yes

Cable Length

3

Catalog Item

Yes

Color

Black

Content Ready For Web

Yes

Current Rating (Amps)

32

Depth (In.)

10.62

Depth (mm)

269.74

Height (In.)

1.71

Height (mm)

43.5

Input Power Range (kW)

21.45

Input Voltage

230

Keywords

G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Monitored Input

Mount Orientation

Horizontal

No. of Rack Spaces

1U

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 3P+N+E 6h 32A

Product Group Assignment

PDUs

Product Type

Horizontal Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(6)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

5

Tool-Less Button Spacing (mm)

127

Total Number of Outlets

6

UL Listed

No

UNSPSC

39121031

Voltage

230

Width (In.)

17.46

Width (mm)

443.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631780

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products