P08E14M

Horizontal Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched (MS Series) Rack PDU, 15 A Single Phase, 120V, (8) 5-20R receptacles, NEMA 5-15P plug and measures 1.713"L x 17.461"W x 7.8"D (43.2mm x 444.5mm x 198.1mm). Color: Black

Specifications

Amperage (A)

15

Plug Type

NEMA 5-15P

Receptacle Type

(8)5-20R

Overall Width (In.)

17.46

Overall Width (mm)

444.5

Overall Depth (In.)

10.6

Overall Depth (mm)

269.7

Overall Height (In.)

1.71

Overall Height (mm)

43.2

Tool-Less Button Spacing (In.)

5

Tool-Less Button Spacing (mm)

127

Number of Outlets

8

Number of Rack Spaces

1

Standards Met

UL Certified

CE Compliant

No

Cord Length (m)

3

Maximum Input Voltage (V)

120

Minimum Input Voltage (V)

100

Phase

1

Rack PDU Type

Monitored Switched

Remote Outlet Switching

Yes

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631584

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Part Drawings

Monitored Switched Part Drawing : P08E14M_DC

US English

Catalogs

Preferred parts for network infrastructure

US English

Installation Documents

G5 PDU Installation Guide

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Related Products