P08G10M

Horizontal Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored & Switched per Outlet, Horizontal, 16 Amp 230 Volt, Intelligent Rack PDU has (8)C13, a 3M (10') Power Cord with a IEC 60309 2P+E 6h 16A plug and measures 43.5102 H x 443.5094 W x 269.748 D mm, CE Approved. Color: Black

Specifications

Amps

16

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

16

Depth (In.)

10.62

Depth (mm)

269.74

Height (In.)

1.71

Height (mm)

43.5

Input Power Range (kW)

3.6

Input Voltage

230

Monitoring

Monitored & Switched per Outlet

Mount Orientation

Horizontal

No. of Rack Spaces

1U

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 2P+E 6h 16A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(8)C13

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

5

Tool-Less Button Spacing (mm)

127

Total Number of Outlets

8

UL Listed

No

Voltage

230

Width (In.)

17.46

Width (mm)

443.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631754

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SmartZone™ G5 Intelligent PDUs - PUCB13—SA

US English

Product Bulletins

SmartZone™ G3 iPDU CUstomer Drawing

US English

Product Bulletins

iPDU Pocket Guide

UK English

Specification Sheets

SmartZone™ G5 Intelligent Power Distribution Units (iPDUs)

US English

Related Products