P12E22M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched (MS Series) Rack PDU, 20 A Single Phase, 100-240V, (12) 5-20R receptacles, NEMA L5-20P plug and measures 36.102"L x 2.047"W x 4.4"D (916mm x 50.8mm x 111.8mm). Color: Black

Specifications

Amps

20

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

20A

Depth (In.)

4.40

Depth (mm)

111.8

Height (In.)

36.102

Height (mm)

916

Input Voltage

100-240V Single Phase

Keywords

iPDU

Length (In.)

36.10

Length (mm)

916

Monitoring

Monitored Switched

Mount Orientation

Vertical

No. of Rack Spaces

0U HALF

Note

UL Certified

Number of Receptacles

12

Output Voltage

100-240V

Phase

1

Plug Type

NEMA L5-20P

Rack PDU Type

Monitored Switched

Receptacle Type

(12)5-20R

Remote Outlet Switching

Yes

Sub Brand

SmartZone™ G5

Surge Suppression

No

Tool-Less Button Spacing (In.)

24.50

Tool-Less Button Spacing (mm)

622.3

Total Number of Outlets

12

UL Listed

Yes

Voltage

100-240V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631707

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8031

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Part Drawings

Smartzone™ G5 Intelligent Power Distribution Unit (iPDU) Monitored Switched (MS Series): P12E22M_DC

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Related Products