P16D21M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored Input, MI, 20A 120V, Vertical Intelligent Power Distribution Unit has (16)5-20R, a 3M (10') Power Cord with a NEMA 5-20P plug and measures 32.2 H x 2 W x 2.1 D inches, UL Certified. Color: Black

Specifications

Amps

20

Brand Name

Panduit

CE Compliant

No

Cable Length

3

Catalog Item

Yes

Color

Black

Content Ready For Web

Yes

Current Rating (Amps)

16

Depth (In.)

2.10

Depth (mm)

53.0

Height (In.)

32.20

Height (mm)

817.0

Input Voltage

120V

Keywords

G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Monitored Input

Mount Orientation

Vertical

No. of Rack Spaces

0U HALF

Note

UL Certified

Output Voltage

120V

Plug Type

NEMA 5-20P

Product Group Assignment

PDUs

Product Type

Vertical Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(16)5-20R

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

24.50

Tool-Less Button Spacing (mm)

622.3

Total Number of Outlets

16

UL Listed

Yes

UNSPSC

39121031

Voltage

120V

Width (In.)

2.00

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631723

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5888

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products