P16D22M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Input (MI Series) Rack PDU, 20 A Single Phase, 120V, (16) 5-20R receptacles, NEMA L5-20P plug and measures 32.165"L x 2.047"W x 2.1"D (817.9mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amperage (A)

20

Input Voltage (V)

120

Output Voltage (V)

120

Plug Type

NEMA L5-20P

Receptacle Type

(16)5-20R

Overall Width (In.)

2.05

Overall Width (mm)

50.8

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

32.17

Overall Height (mm)

817.9

Tool-Less Button Spacing (In.)

24.5

Tool-Less Button Spacing (mm)

622.3

Number of Outlets

16

Standards Met

UL Certified

CE Compliant

No

Cord Length (m)

3

Phase

1

Rack PDU Type

Monitored Input

Remote Outlet Switching

No

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631724

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5888

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Part Drawings

Monitored Input Part Drawing : P16D22M_DC

US English

Related Products