P1N1B1L2N08ATA0

Intelligent Rack PDUs

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 208V single phase, (6) locking IEC C-13 and (2) locking IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L6-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Horizontal

Amperage (A)

30

Input Voltage (V)

208

Plug Type

NEMA L6-30P

Number of Outlets

8

Output Voltage (V)

208

Receptacle Type

6 IEC C-13 Locking/2 IEC C-19 Locking

Overall Depth (In.)

8.84

Overall Depth (mm)

224.5

Overall Height (In.)

1.72

Overall Height (mm)

43.7

Overall Width (In.)

17.00

Overall Width (mm)

431.8

Tool-Less Button Spacing (In.)

None

Tool-Less Button Spacing (mm)

None

Number of Rack Spaces

1

Surge Suppression

No

Application

Manages and distributes power to multiple rack or cabinet devices via a single power connector.

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations

Standards Met

IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387598

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Intelligent Rack PDUs: PVCB001--SA-ENG-PVCB28

US English

Manuals

SZ Network-Enabled M Series Rack PDU User Manual

US English

Part Drawings

Networked 30 A: PVP1N1B1L2N08ATA0--ENG.pdf

US English

Part Drawings

Networked 30 A DXF

US English

Part Drawings

Networked 30 A DWG

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP110--WW-ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products