P1T1B1L2N08ATA0

Intelligent Rack PDUs

Horizontal, 208V, 30A, Single Phase, 10A, IEC C-13, 16A, IEC C-19

Specifications

Mount Orientation

Horizontal

Amperage (A)

30

Input Voltage (V)

208

Output Voltage (V)

208

Plug Type

NEMA L6-30P

Receptacle Type

6 IEC C-13 Locking/2 IEC C-19 Locking

Overall Width (In.)

17

Overall Width (mm)

431.8

Overall Depth (In.)

8.84

Overall Depth (mm)

224.5

Overall Height (In.)

1.72

Overall Height (mm)

43.7

Number of Outlets

8

Number of Rack Spaces

1

UL Listed

Yes

Rack PDU Type

Monitored Per Outlet Rack PDU

Monitoring

Monitored Per Outlet

Remote Outlet Switching

No

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302442

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MPO Series Rack PDU: 12V092GG-DC

US English

Related Products