P24D27M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Input, MI, 30A 208V, Vertical Intelligent Power Distribution Unit has (18)C13, (6)C19, a 3M (10') Power Cord with a NEMA L15-30P plug and measures 58.7 H x 2 W x 2.1 D inches, UL Certified. Color: Black

Specifications

Amps

30

Brand Name

Panduit

CE Compliant

No

Cable Length

3

Catalog Item

Yes

Color

Black

Content Ready For Web

Yes

Current Rating (Amps)

24

Depth (In.)

2.10

Depth (mm)

53.0

Height (In.)

58.70

Height (mm)

1490.0

Input Voltage

208V

Keywords

G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Monitored Input

Mount Orientation

Vertical

No. of Rack Spaces

0U MID

Note

UL Certified

Output Voltage

208V

Plug Type

NEMA L15-30P

Product Group Assignment

PDUs

Product Type

Vertical Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(18)C13, (6)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

49.00

Tool-Less Button Spacing (mm)

1244.6

Total Number of Outlets

24

UL Listed

Yes

UNSPSC

39121031

Voltage

208V

Width (In.)

2.00

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4778

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products