P24E04M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored Switched, Vertical, 16 Amp 230 Volt, Intelligent Rack PDU has (20)C13, (4)C19, a 3M (10') Power Cord with a IEC 60309 2P+E 6h 16A plug and measures 1489.9894 H x 51.9938 W x 53.0098 D mm, CE Approved. Color: Black

Specifications

Amps

16

Brand Name

Panduit

CE Compliant

Yes

Cable Length

3

Catalog Item

Yes

Color

Black

Content Ready For Web

Yes

Current Rating (Amps)

16

Depth (In.)

2.08

Depth (mm)

53

Height (In.)

58.66

Height (mm)

1489.9

Input Power Range (kW)

3.6

Input Voltage

230

Keywords

G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Monitored Switched

Mount Orientation

Vertical

No. of Rack Spaces

0U Mid

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 2P+E 6h 16A

Product Group Assignment

PDUs

Product Type

Vertical Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(20)C13, (4)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

49

Tool-Less Button Spacing (mm)

1244.6

Total Number of Outlets

24

UL Listed

No

UNSPSC

39121031

Voltage

230

Width (In.)

2.04

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631771

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products