P24F01M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Per Outlet (MPO Series) Rack PDU, 30 A Single Phase, 208V, (20) C13 and (4) C19) receptacles, NEMA L6-30P plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Product Type

Vertical Intelligent Power Distribution Unit

Amperage (A)

24

Input Voltage (V)

208

Output Voltage (V)

208

Plug Type

NEMA L6-30P

Receptacle Type

IEC C13, IEC C19

Overall Width (In.)

2.05

Overall Width (mm)

50.8

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Number of Outlets

24

Standards Met

UL Certified

CE Compliant

No

Cord Length (ft.)

10

Cord Length (m)

3

Number of Plugs

24

Phase

Single Phase

Protection Features

Double Pole

Rack PDU Type

Monitored Per Outlet

Remote Outlet Switching

No

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631582

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU User Guide

US English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Part Drawings

Intelligent Series PDU: P24F01M-XXYZ

US English

Installation Documents

Smartzone™ G5 Installation Manual

US English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (International)

UK English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (North America)

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Related Products