P24F04M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Per Outlet (MPO Series) Rack PDU, 50 A 3-Phase, 208V, (12) C13 and (12) C19 receptacles, Hubbell CS8365C plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amps

50

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

50A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.90

Height (mm)

1750.1

Input Voltage

208V 3 Phase

Length (In.)

68.90

Length (mm)

1750.1

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

UL Certified

Number of Receptacles

24

Output Voltage

208V

Phase

3

Plug Type

Hubbell CS8365C

Product Type

Vertical Intelligent Power Distribution Unit

Rack PDU Type

Monitored Per Outlet

Receptacle Type

(12) C13 and (12) C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

24

UL Listed

Yes

Voltage

208V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631637

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Part Drawings

Monitored Per Outlet iPDU: P24F04M_DC

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Related Products