P24F06M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored Outlet, Vertical, 32 Amp 230 Volt, Intelligent Rack PDU has (20)C13, (4)C19, a 3M (10') Power Cord with a IEC 60309 2P+E 6h 32A plug and measures 1750.0092 H x 51.9938 W x 53.0098 D mm, CE Approved. Color: Black

Specifications

Amps

32

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32

Depth (In.)

2.08

Depth (mm)

53

Height (In.)

68.89

Height (mm)

1750

Input Power Range (kW)

7.21

Input Voltage

230

Monitoring

Monitored Outlet

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 2P+E 6h 32A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(20)C13, (4)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

24

UL Listed

No

Voltage

230

Width (In.)

2.04

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631541

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SmartZone™ G5 Intelligent PDUs - PUCB13—SA

US English

Specification Sheets

SmartZone™ G5 Intelligent Power Distribution Units (iPDUs)

US English

Related Products