P24G05M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched Per Outlet (MSPO Series) Rack PDU, 60 A 3-Phase, 240V, (12) C13 and (12) C19 receptacles, IEC 60309 3P+E 9h 60A plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Product Type

Vertical Intelligent Power Distribution Unit

Mount Orientation

Vertical

Amperage (A)

60

Input Voltage (V)

240

Output Voltage (V)

240

Plug Type

IEC 60309 3P+E 9h 60A

Receptacle Type

(12)C13, (12)C19

Overall Width (In.)

2.05

Overall Width (mm)

NA

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Phase

3

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

Power Rating (W)

NA

Power Rating (kW)

NA

Number of Outlets

24

Number of Rack Spaces

NA

Color

Black

CE Compliant

No

Rack PDU Type

Monitored Switched Per Outlet

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631696

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU User Guide

US English

Part Drawings

Part Drawing - C-PUP24G05M--ENG

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Related Products