P36F13M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Outlet, Vertical - Wide, 32 Amp 230 Volt, Intelligent Rack PDU has (24)C13, (12)C19, a 3M (10') Power Cord with a IEC 60309 3P+N+E 6h 32A plug and measures 1750.0092 H x 84.9884 W x 53.0098 D mm, CE Approved. Color: Black

Specifications

Amps

32

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.90

Height (mm)

1750.1

Input Power Range (kW)

21.45

Input Voltage

230-415V 3 Phase

Length (In.)

68.90

Length (mm)

1750.1

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL -wide

Note

CE Approved

Number of Receptacles

36

Output Voltage

230

Phase

3

Plug Type

IEC 60309 3P+N+E 6h 32A

Product Type

Vertical Intelligent Power Distribution Unit

Rack PDU Type

Monitored Per Outlet

Receptacle Type

(24) C13 and (12) C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

36

UL Listed

No

Voltage

230-415V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631761

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Part Drawings

Monitored Per Outlet iPDU: P36F13M_DC

US English

Installation Documents

G5 PDU Installation Guide

US English

Related Products