P36F16M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Outlet, MO, 30A 208V, Vertical Intelligent Power Distribution Unit has (30)C13, (6)C19, a 3M (10') Power Cord with a NEMA L15-30P plug and measures 68.9 H x 2 W x 2.1 D inches, UL Certified. Color: Black

Specifications

Amps

30

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

24

Depth (In.)

2.10

Depth (mm)

53.0

Height (In.)

68.90

Height (mm)

1750.0

Input Voltage

208V

Monitoring

Monitored Outlet

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

UL Certified

Output Voltage

208V

Plug Type

NEMA L15-30P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(30)C13, (6)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

36

UL Listed

Yes

Voltage

208V

Width (In.)

2.00

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631738

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products