P36G16M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored & Switched per Outlet, Vertical - Wide, 32 Amp 230 Volt, Intelligent Rack PDU has (24)C13, (12)C19, a 3M (10') Power Cord with a IEC 60309 3P+N+E 6h 32A plug and measures 1750.0092 H x 84.9884 W x 53.0098 D mm, CE Approved. Color: Black

Specifications

Amps

32

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32

Depth (In.)

2.08

Depth (mm)

53

Height (In.)

68.89

Height (mm)

1750

Input Power Range (kW)

21.45

Input Voltage

230

Monitoring

Monitored & Switched per Outlet

Mount Orientation

Vertical - Wide

No. of Rack Spaces

0U FULL - wide

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 3P+N+E 6h 32A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(24)C13, (12)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

36

UL Listed

No

Voltage

230

Width (In.)

3.34

Width (mm)

84.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631766

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products