P36G18M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched Per Outlet (MSPO Series) Rack PDU, 30 A Single Phase, 100-240V, (30) C13 and (6) C19 receptacles, NEMA L6-30P plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amps

30

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

30A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.90

Height (mm)

1750.1

Input Voltage

100-240V Single Phase

Length (In.)

68.90

Length (mm)

1750.1

Monitoring

Monitored Switched Per Outlet

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

UL Certified

Number of Receptacles

36

Output Voltage

100-240V

Phase

1

Plug Type

NEMA L6-30P

Rack PDU Type

Monitored Switched Per Outlet

Receptacle Type

(30) C13 and (6) C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

36

UL Listed

Yes

Voltage

100-240V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631736

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone™ G5 Monitored & Switched Per Outlet iPDU

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Related Products