P36G19M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched Per Outlet (MSPO Series) Rack PDU, 30 A 3-Phase, 208V, (30) C13 and (6) C19 receptacles, NEMA L21-30P plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amperage (A)

24

Input Voltage (V)

208

Output Voltage (V)

208

Plug Type

NEMA L21-30P

Receptacle Type

IEC C13, IEC C19

Overall Width (In.)

2.05

Overall Width (mm)

50.8

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Number of Outlets

36

Standards Met

UL Certified

CE Compliant

No

Cord Length (ft.)

10

Cord Length (m)

3

Number of Plugs

36

Phase

Three Phase

Protection Features

Double Pole

Rack PDU Type

Monitored Switched Per Outlet

Remote Outlet Switching

Yes

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631740

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU User Guide

US English

Part Drawings

Intelligent Series PDU: P36G19M-XXYZ

US English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (International)

UK English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (North America)

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Related Products