P42D04M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Input (MI Series) Rack PDU, 32A 3-Phase, 230-415V, (30) C13 and (12) C19 receptacles, IEC 60309 3P+N+E 6h 32A plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amps

32

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.90

Height (mm)

1750.1

Input Power Range (kW)

21.45

Input Voltage

230-415V 3-Phase

Length (In.)

68.90

Length (mm)

1750.1

Monitoring

Monitored Input

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

CE Approved

Number of Receptacles

42

Output Voltage

230-415V

Phase

3

Plug Type

IEC 60309 3P+N+E 6h 32A

Rack PDU Type

Monitored Input

Receptacle Type

(30) C13 and (12)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

42

UL Listed

No

Voltage

230-415V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631588

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

G5 PDU Installation Guide

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Part Drawings

Smartzone™ G5 Intelligent Power Distribution Unit (iPDU) Monitored Input (MI Series): P42D04M_DC

US English

Related Products