P44G14M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched Per Outlet (MSPO Series) Rack PDU, 32 A Single Phase, 100-240V, (38) C13 and (6) C19 receptacles, IEC 60309 2P+E 6h 32A plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amps

32

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.90

Height (mm)

1750.1

Input Power Range (kW)

7.21

Input Voltage

100-240V Single Phase

Length (In.)

68.90

Length (mm)

1750.1

Monitoring

Monitored Switched Per Outlet

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL - wide

Note

CE Approved

Number of Receptacles

44

Output Voltage

100-240V

Phase

1

Plug Type

IEC 60309 2P+E 6h 32A

Rack PDU Type

Monitored Switched Per Outlet

Receptacle Type

(38) C13 and (6) C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

44

UL Listed

No

Voltage

100-240V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631763

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Installation Documents

G5 PDU Installation Guide

US English

Part Drawings

SmartZone™ G5 Monitored & Switched Per Outlet iPDU

US English

Related Products