P48B31M

Vertical Basic Power Distribution Unit

The 50A, 208V vertical 3 Phase Delta PDU has (36) C13 and (12) C19 receptacles, a 10' (3m) power cord with a Hubbell CS8365C plug, and measures 71.7"L x 2.0"W x 4.4"D (1821.2mm x 50.8mm x 111.8mm). UL Listed. Color: Black

Specifications

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

50A

Depth (In.)

4.40

Depth (mm)

111.8

Height (In.)

71.70

Height (mm)

1821.2

Input Voltage

208V - 3 Phase Delta

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

208V

Plug Type

Hubbell CS8365C

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-13 and IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

48

UL Listed

Yes

Voltage

208V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626544

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2569

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic Series PDU: P48B31M-DC

US English

Flyers

Basic PDU:PUFL03--SA-ENG

US English

Specification Sheets

Basic Power Distribution Units (PDUs): PUSP26--SA-ENG

US English

Selection Guides

Basic PDU Pocket Guide: PVCB09--SA-ENG

US English

Related Products