P48D35M

Vertical - 2 sided Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Input, MI, 60A 208V, Vertical - 2 sided Intelligent Power Distribution Unit has (36)C13, (12)C19, a 3M (10') Power Cord with a IEC 60309 3P+E 9h 60A plug and measures 71.7 H x 2 W x 4.4 D inches, UL Certified. Color: Black

Specifications

Amps

60

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

48

Depth (In.)

4.40

Depth (mm)

111.9

Height (In.)

71.70

Height (mm)

1820.0

Input Voltage

208V

Monitoring

Monitored Input

Mount Orientation

Vertical - 2 sided

No. of Rack Spaces

0U FULL - 2 sided

Note

UL Certified

Output Voltage

208V

Plug Type

IEC 60309 3P+E 9h 60A

Product Type

Vertical - 2 sided Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(36)C13, (12)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

48

UL Listed

Yes

UNSPSC

39121031

Voltage

208V

Width (In.)

2.00

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631799

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4176

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products