P48E10M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched (MS Series) Rack PDU, 32 A 3-Phase, 230-415V, (36) C13 and (12) C19 receptacles, IEC 60309 3P+N+E 6h 32A plug and measures 71.654"L x 2.047"W x4.4"D (1821.2mm x 50.8mm x 111.8mm). Color: Black

Specifications

Amps

32

Application

Manages and distributes power to multiple rack or cabinet

CE Compliant

Yes

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

32A

Depth (In.)

4.40

Depth (mm)

111.8

Height (In.)

71.654

Height (mm)

1821.2

Input Power Range (kW)

21.45

Input Voltage

230-415 3-Phase

Keywords

iPDU

Length (In.)

71.65

Length (mm)

1821.2

Monitoring

Monitored Switched

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL - 2 sided

Note

CE Approved

Number of Receptacles

48

Output Voltage

230-415V

Phase

3

Plug Type

IEC 60309 3P+N+E 6h 32A

Rack PDU Type

Monitored Switched

Receptacle Type

(36)C13, (12)C19

Remote Outlet Switching

Yes

Sub Brand

SmartZone™ G5

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

48

UL Listed

No

Voltage

230-415V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631779

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4176

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU User Guide

US English

Part Drawings

SmartZone™ G5 Monitored Switched iPDU

US English

Installation Documents

G5 PDU Installation Guide

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Related Products